IESNA:LM-63-2002
[TEST]P1175354
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-82)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/18/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDR-S1090D940-X4F0-XX-UDD-WVL-W
[LUMINAIRE]DEFINE 5 WHITE REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2181
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 35
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1157.8 1147 1123.4 1092 1056.6 1016.3 974 928.8 880.7 831.5
780.4 730.3 676.2 622.2 566.1 510.1 454.1 397.1 344 305.7
278.2 253.6 229 205.4 183.8 164.1 144.5 126.8 109.1 93.4
77.6 62.9 49.1 36.4 22.6 10.8 0
1157.8 1158.8 1138.2 1107.7 1074.3 1036.9 996.6 951.4 905.2 857.1
806.9 754.8 701.8 647.7 592.7 537.6 483.6 428.5 372.5 322.4
286 258.5 233.9 208.4 185.8 165.1 145.5 126.8 109.1 95.3
82.6 68.8 53.1 39.3 25.6 14.7 0
1157.8 1150 1136.2 1112.6 1084.1 1052.7 1018.3 979.9 939.6 896.4
849.2 804 753.9 707.7 655.6 607.4 557.3 506.2 458 406.9
357.8 309.6 267.3 235.9 212.3 189.7 169.1 149.4 127.8 108.1
89.4 71.7 55 40.3 27.5 15.7 0
1157.8 1150.9 1144.1 1132.3 1113.6 1091 1066.4 1035 998.6 961.3
921 880.7 838.4 796.1 751.9 706.7 661.5 617.2 572 525.8
481.6 440.3 397.1 353.8 310.6 266.4 222.1 181.8 147.4 118.9
94.4 73.7 56 40.3 26.5 13.8 0
1157.8 1151.9 1152.9 1146 1132.3 1118.5 1099.8 1075.3 1046.8 1016.3
982.9 948.5 911.1 872.8 833.5 793.2 750.9 709.6 666.4 625.1
584.8 540.6 495.4 450.2 400 349.9 298.8 249.7 197.6 154.3
112 74.7 54.1 37.3 22.6 10.8 0
